Skip to main content
Renesas Electronics Corporation
512 x 512 TSI, 4 I/O at 8Mbps, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PNG64
Lead Count (#):64
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Package Area (mm²)196
Pitch (mm)0.8
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Qty. per Carrier (#)90
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)14
MOQ540
PCM Highways (#)4
PCM Rate (Mbps)8
Pkg. TypeTQFP
Price (USD)$14.10313
Qty. per Reel (#)0
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity512 x 512
Tape & ReelNo
Thickness (mm)1.4
Width (mm)14

Description

The 72V70800 is a non-blocking digital switch that has a capacity of 512 x 512 channels at a serial bit rate of 8.192Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control.

Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.

This device is an ST-BUS® compatible digital switch controlled by a microprocessor that can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.