| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | DAG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20.0 x 20.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 144 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Delay Mode | Yes |
| Function | TSI |
| Length (mm) | 20 |
| MOQ | 30 |
| PCM Highways (#) | 16 |
| PCM Rate (Mbps) | 2 |
| Package Area (mm²) | 400 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.0 x 20.0 x 1.4 |
| Pkg. Type | TQFP |
| Qty. per Carrier (#) | 60 |
| Qty. per Reel (#) | 0 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 1K x 1K |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 20 |
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.