Skip to main content
Renesas Electronics Corporation
1K x 9 AsyncFIFO, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PL32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Access Time (ns)15
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)3.3
Density (Kb)9
Family NameAsyncFIFO
I/O Type3.3 V LVTTL
InterfaceAsynchronous
Length (mm)13.97
MOQ750
Organization1K x 9
Package Area (mm²)159.7
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Pkg. TypePLCC
Qty. per Carrier (#)0
Qty. per Reel (#)750
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.79
Width (mm)11.43

Description

The 72V02 is a 1K x 9 dual-port First-In, First-Out (FIFO) that operates at a Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. And, it has a Retransmit (RT) capability that allows for resetting the read pointer to its initial position when RT is pulsed LOW. It is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.