Skip to main content
Renesas Electronics Corporation
64K x 72 TeraSync FIFO, 2.5V

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BB324
Lead Count (#):324
Pkg. Dimensions (mm):19.0 x 19.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)324
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureUni-directional
Bus Width (bits)72
Core Voltage (V)2.5
Density (Kb)4096
Family NameTeraSync
FunctionBus Matching, JTAG, Mark & Retransmit
I/O Frequency (MHz)225 - 225
I/O Type1.5 V HSTL, 1.8 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL
InterfaceSynchronous
Length (mm)19
MOQ20
Moisture Sensitivity Level (MSL)3
Organization64K x 72
Package Area (mm²)361
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)19.0 x 19.0 x 1.76
Pkg. TypePBGA
Price (USD)$273.859
Qty. per Carrier (#)84
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.76
Width (mm)19

Description

The 72T72105 is a 64K x 72 TeraSync 2.5V FIFO memory with clocked read and write controls and a flexible Bus-Matching x72/x36/x18 data flow. TeraSync FIFOs are particularly appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes. There are two possible timing modes of operation with these devices: IDT Standard mode and First Word Fall Through (FWFT) mode.