Skip to main content
512 x 18 DualSync FIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: PBGA
Pkg. Code: BG121
Lead Count (#): 121
Pkg. Dimensions (mm): 15.0 x 15.0 x 2.15
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 121
Pb (Lead) Free No
Carrier Type Tray
Architecture Dual FIFO
Bus Width (bits) 18
Core Voltage (V) 5
Density (Kb) 9
Family Name DualSync
I/O Frequency (MHz) 66 - 66
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 15
MOQ 63
Moisture Sensitivity Level (MSL) 3
Organization 512 x 18
Package Area (mm²) 225
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 15.0 x 15.0 x 2.15
Pkg. Type PBGA
Published No
Qty. per Carrier (#) 126
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.15
Width (mm) 15

Description

The 72815 is a 512 x 18 First-In, First-Out memory with clocked read and write controls. It is functionally equivalent to two 72215 FIFOs in a single package with all associated control, data, and flag lines assigned to independent pins and would be applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. Each of the two FIFOs has an 18-bit input and output port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.