Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SOT |
| Pkg. Code: | DYG6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 1.0 |
| Pitch (mm): | 0.95 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOT |
| Lead Count (#) | 6 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Accepts Spread Spec Input | No |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 12 - 36 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 2.9 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 12 - 36 |
| Output Signaling | CMOS |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 1 |
| Package Area (mm²) | 4.6 |
| Pb Free Category | e3 Sn |
| Period Jitter Typ P-P (ps) | 100 |
| Pitch (mm) | 0.95 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 1.0 |
| Prog. Clock | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 1.6 |
| Xtal Freq (KHz) | 12 - 36 |
| Xtal Inputs (#) | 1 |
Used in conjunction with an external pullable quartz crystal, this monolithic integrated circuit replaces more costly hybrid (canned) VCXO devices. The IDT726 is designed primarily for data and clock recovery applications such as ADSL modems, set-top box receivers, and telecom systems. The frequency of the on-chip VCXO is adjusted by an external control voltage to the VIN pin. Since VIN is a high impedance input, it can be driven directly from an PWM RC integrator circuit. Frequency output increases with VIN voltage input. The usable range of VIN is 0 to 3.3 V. NOTE: The IDT726 is not recommended for new designs. Please see the IDT726A for all new designs.