Skip to main content
Renesas Electronics Corporation
8K x 36 x 2 SyncBiFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP
Pkg. Code:PQ132
Lead Count (#):132
Pkg. Dimensions (mm):24.13 x 24.13 x 3.55
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP
Lead Count (#)132
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureBi-directional
Bus Width (bits)36
Core Voltage (V)5
Density (Kb)512
Family NameSyncBiFIFO
FunctionMailbox
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)24.13
MOQ36
Moisture Sensitivity Level (MSL)3
Organization8K x 36 x 2
Package Area (mm²)582.3
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)24.13 x 24.13 x 3.55
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.55
Width (mm)24.13

Description

The 723672 is a Bidirectional SyncFIFO (clocked) memory. Two independent 8,192 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.