Skip to main content
256 x 8 SyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: PDIP
Pkg. Code: PT28
Lead Count (#): 28
Pkg. Dimensions (mm): 34.3 x 7.62 x 3.3
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PDIP
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Architecture Uni-directional
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 2
Family Name SyncFIFO
I/O Frequency (MHz) 66 - 66
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 34.3
MOQ 28
Moisture Sensitivity Level (MSL) 1
Organization 256 x 8
Package Area (mm²) 261.4
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 34.3 x 7.62 x 3.3
Published No
Qty. per Carrier (#) 14
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.3
Width (mm) 7.62

Description

The 72200 is a 256 x 8 SyncFIFO™ with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs, such as graphics, Local Area Networks (LANs), and interprocessor communication. It has 8-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual clock operation.