Skip to main content
4KX9BIT SER/PARALLEL FIFO

Package Information

Pkg. Type:PLCC
Pkg. Code:PL44
Lead Count (#):44
Pkg. Dimensions (mm):16.51 x 16.51 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePLCC
Lead Count (#)44
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)16.51
MOQ450
Moisture Sensitivity Level (MSL)1
Package Area (mm²)272.6
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)16.51 x 16.51 x 3.63
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)450
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)3.63
Width (mm)16.51

Description

This product is obsolete.