Skip to main content
16X16 CMOS MULTI-ACCUMULA

Package Information

CAD Model: View CAD Model
Pkg. Type: PGA
Pkg. Code: GD68
Lead Count (#): 68
Pkg. Dimensions (mm): 28.2 x 28.2 x 2.41
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PGA
Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 28.2
MOQ 21
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 795.2
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 28.2 x 28.2 x 2.41
Published No
Qty. per Carrier (#) 21
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.41
Width (mm) 28.2

Description

This product is obsolete.