Skip to main content
16K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: CD28
Lead Count (#): 28
Pkg. Dimensions (mm): 37.2 x 15.24 x 2.67
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 20
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 144
Family Name AsyncFIFO
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 37.2
MOQ 39
Organization 16K x 9
Package Area (mm²) 566.9
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 37.2 x 15.24 x 2.67
Pkg. Type CDIP
Published No
Qty. per Carrier (#) 13
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 2.67
Width (mm) 15.24

Description

The 7206 is a 16K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.