Skip to main content
Renesas Electronics Corporation
DDRII BURST OF 2 X 18

Package Information

Pkg. Type:CABGA
Pkg. Code:BQ165
Lead Count (#):165
Pkg. Dimensions (mm):15.0 x 13.0 x 1.2
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)165
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)15
MOQ2000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)195
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 13.0 x 1.2
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.2
Width (mm)13

Description

This product is obsolete.