Skip to main content
Renesas Electronics Corporation
DDRII BURST OF 2 X 36

Package Information

Pkg. Type:CABGA
Pkg. Code:BQ165
Lead Count (#):165
Pkg. Dimensions (mm):15.0 x 13.0 x 1.2
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)165
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)15
MOQ136
Moisture Sensitivity Level (MSL)3
Package Area (mm²)195
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 13.0 x 1.2
Qty. per Carrier (#)136
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)13

Description

This product is obsolete.