Skip to main content
5.0V 128K x 8 Asynchronous Static RAM Center Pwr & Gnd Pinout

Package Information

CAD Model: View CAD Model
Pkg. Type: SOJ
Pkg. Code: PBG32
Lead Count (#): 32
Pkg. Dimensions (mm): 20.9 x 10.2 x 2.2
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 3

Product Attributes

Lead Count (#) 32
Pb (Lead) Free Yes
Carrier Type Reel
Access Time (ns) 12
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 5V
Density (Kb) 1024
I/O Voltage (V) 5 - 5
Length (mm) 20.9
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Organization 128K x 8
Package Area (mm²) 213.2
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 20.9 x 10.2 x 2.2
Pkg. Type SOJ
Price (USD) $2.70714
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.2
Width (mm) 10.2

Description

The 71124 5V CMOS SRAM is organized as 128K x 8. The JEDEC centerpower/GND pinout reduces noise generation and improves system performance. All bidirectional inputs and outputs of the 71124 are TTL-compatible and operation is from a single 5V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.