Skip to main content
Renesas Electronics Corporation
64K x 18 FourPort RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BG272
Lead Count (#):272
Pkg. Dimensions (mm):27.0 x 27.0 x 2.0
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)272
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureFourPort
Bus Width (bits)18
Core Voltage (V)3.3
Density (Kb)1152
FunctionFourport, Counters, Interrupt
I/O Frequency (MHz)133 - 133
I/O Type3.3 V LVTTL
InterfaceSync
Length (mm)27
MOQ20
Moisture Sensitivity Level (MSL)3
Organization64K x 18
Output TypePipelined
Package Area (mm²)729
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)27.0 x 27.0 x 2.0
Qty. per Carrier (#)40
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2
Width (mm)27

Description

The 70V5388 is a high-speed 64Kx18 bit synchronous FourPort RAM that allows simultaneous access of any address from all four ports and is optimized for applications having unidirectional or bi-directional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. It provides a wide range of functions specially designed to facilitate system operations.