Skip to main content
64K x 9 3.3V Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PN100
Lead Count (#): 100
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Access Time (ns) 15
Architecture Dual-Port
Bus Width (bits) 9
Core Voltage (V) 3.3
Density (Kb) 576
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 3.3 V LVTTL
Interface Async
Length (mm) 14
MOQ 12
Moisture Sensitivity Level (MSL) 3
Organization 64K x 9
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 70V18 is a high-speed 64K x 9 Dual-Port Static RAM designed to be used as a stand-alone 576K-bit Dual-Port SRAM or as a combination MASTER/SLAVE Dual-Port SRAM for 18-bit-or-more word systems which results in full speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (either CE0 or CE1) permit the on-chip circuitry of each port to enter a very low standby power mode.