Skip to main content
8K x 9 Sync, Dual-Port RAM, Pipelined/Flow-Through

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: BF100
Lead Count (#): 100
Pkg. Dimensions (mm): 10.0 x 10.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Architecture Dual-Port
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 72
Function Counters, Dual Clocks
I/O Frequency (MHz) 100 - 100
I/O Type 5.0 V TTL
Interface Sync
Length (mm) 10
MOQ 120
Moisture Sensitivity Level (MSL) 3
Organization 8K x 9
Output Type Flowthrough, Pipelined
Package Area (mm²) 100
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4
Pkg. Type CABGA
Published No
Qty. per Carrier (#) 240
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 10

Description

The 709159 is a high-speed 8K x 9 bit synchronous Dual-Port SRAM that has been optimized for applications having unidirectional data flow or bi-directional data flow in bursts, by utilizing input data registers. The 709159 utilizes a 9-bit wide data path to allow for parity which is useful in data communication applications where it is necessary to use a parity bit for transmission/ reception error checking. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.