Skip to main content
128K x 8 Sync, Dual-Port RAM, Pipelined/Flow-Through

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PNG100
Lead Count (#): 100
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 100
Pb (Lead) Free Yes
Carrier Type Tray
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 1024
Function Counters, Dual Clocks
I/O Frequency (MHz) 67 - 67
I/O Type 5.0 V TTL
Interface Sync
Length (mm) 14
MOQ 48
Moisture Sensitivity Level (MSL) 3
Organization 128K x 8
Output Type Flowthrough, Pipelined
Package Area (mm²) 196
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 709099 is a high-speed 128K x 8 bit synchronous Dual- Port RAM. Registers on control, data, and address inputs provide minimal setup and hold times allowing systems to be designed with very short cycle times. With an input data register, it has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.