Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | SOIC |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Core Voltage (V) | 3.3V, 5V |
| Input Freq (KHz) | 5 - 27 |
| Input Freq (MHz) | 25 - 25 |
| Inputs (#) | 1 |
| Length (mm) | 9.9 |
| MOQ | 144 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq Range (MHz) | 6 - 200 |
| Output Signaling | LVTTL |
| Output Voltage (V) | 5V, 3.3V |
| Outputs (#) | 2 |
| Package Area (mm²) | 38.6 |
| Pb Free Category | e3 Sn |
| Phase Jitter Typ RMS (ps) | 0.34 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.5 |
| Qty. per Carrier (#) | 48 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.5 |
| Width (mm) | 3.9 |
| Xtal Freq (KHz) | 5 - 27 |
| Xtal Inputs (#) | 1 |
The 6V40277 is a small, versatile serially programmable clock source for Freescale systems. It can generate any frequency from 6MHz to 200MHz and has a second configurable output. The outputs can be reprogrammed on the fly and will lock to a new frequency in 10ms or less. Smooth transitions (in which the clock duty cycle remains near 50%) are guaranteed if the output divider is not changed. The device includes a PDTS pin which tri-states the output clocks and powers down the entire chip. The 6V40277 features a default clock output at start-up. This product is intended for clock generation. It has low output jitter (variation in the output period), but input to output skew and jitter are not defined nor guaranteed.