Skip to main content
Renesas Electronics Corporation
Networking and PCI Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
C-C Jitter Typ P-P (ps)150
Core Voltage (V)3.3
Die FormNo
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)4
Length (mm)5
MOQ288
Moisture Sensitivity Level (MSL)1
Output Banks (#)3
Output Freq Range (MHz)25 - 125
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)22
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)125
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)96
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1