| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.5 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 74 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Accepts Spread Spec Input | No |
| Advanced Features | Spread Spectrum, Reference Output |
| App Jitter Compliance | MOST |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 21.5 - 21.5 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 9 |
| Length (mm) | 6.5 |
| MOQ | 2516 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 45.1584 - 45.1584, 49.152 - 49.152, 90.3168 - 90.3168, 98.304 - 98.304 |
| Output Signaling | CMOS, TTL |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 4 |
| Package Area (mm²) | 28.6 |
| Period Jitter Max P-P (ps) | 95 |
| Period Jitter Typ P-P (ps) | 45 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Platform Name | MOST |
| Product Category | General Purpose Clocks |
| Prog. Clock | No |
| Published | No |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
| Xtal Freq (KHz) | 21.5 - 21.5 |
| Xtal Inputs (#) | 1 |
The 5V80001 is a high-performance clock interface for use in MOST® (Media Oriented Systems Transport) enabled systems. It can be used in two modes: generating a master clock for the ring, or performing clock/data recovery in a slave node.