Skip to main content
Renesas Electronics Corporation
2.5V Zero Delay PLL Clock Driver Teraclock

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG68
Lead Count (#):68
Pkg. Dimensions (mm):10.0 x 10.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)68
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)75
Core Voltage (V)2.5
Divider Value1, 2, 3, 4, 5, 6, 8, 10, 12
Feedback Divider1 - 1, 2 - 2, 4 - 4
Input Freq (MHz)4.17 - 250
Input TypeHSTL, LVTTL, LVCMOS, LVPECL
Inputs (#)2
Length (mm)10
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)5
Output Freq Range (MHz)12.5 - 250
Output SignalingHSTL, LVTTL, LVCMOS
Output Skew (ps)100
Output TypeHSTL, LVCMOS
Output Voltage (V)2.5
Outputs (#)5
Package Area (mm²)100
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)75
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.85
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.85
VCO Max Freq (MHz)250
VCO Min Freq (MHz)50
Width (mm)10

Description

The 5T2010 is a 2.5V PLL clock driver intended for high performance computing and data-communications applications. The 5T2010 has ten outputs in five banks of two, plus a dedicated differential feedback. The redundant input capability allows for a smooth change over to a secondary clock source when the primary clock source is absent. The feedback bank allows divide-by-functionality from 1 to 12 through the use of the DS[1:0] inputs. This provides the user with frequency multiplication 1 to 12 without using divided outputs for feedback. Each output bank also allows for a divide-by functionality of 2 or 4. The 5T2010 features a user-selectable, single-ended or differential input to ten single-ended outputs. The clock driver also acts as a translator from a differential HSTL, eHSTL, 1.8V/2.5V LVTTL, LVEPECL, or single-ended 1.8V/2.5V LVTTL input to HSTL, eHSTL, or 1.8V/2.5V LVTTL outputs. Selectable interface is controlled by 3-level input signals that may be hard-wired to appropriate high-mid-low levels. The outputs can be synchronously enabled/disabled. Furthermore, when PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When PE is held low, all the outputs are synchronized with the negative edge of REF.