Skip to main content
Renesas Electronics Corporation
2K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PGA
Pkg. Code:GU68
Lead Count (#):68
Pkg. Dimensions (mm):29.46 x 29.46 x 3.68
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeTray
Access Time (ns)90
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)32
FunctionBusy, Master
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)29.46
MOQ21
Moisture Sensitivity Level (MSL)1
Organization2K x 16
Package Area (mm²)867.9
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)29.46 x 29.46 x 3.68
Pkg. TypePGA
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.68
Width (mm)29.46

Description

The 5962-88665 (IDT 7133/43) high-speed 2K x 16 Dual-Port Static RAMs is designed to be used as a stand-alone 16-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with a "SLAVE" Dual-Port in 32-bit-or-more word width systems. Low-power offers battery backup data retention capability, with each port typically consuming 200?W for a 2V battery. Military grade product in compliance with MIL-PRF-38535 QML.