Skip to main content
2K x 8 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: LCC
Pkg. Code: LC48
Lead Count (#): 48
Pkg. Dimensions (mm): 14.2 x 14.22 x 1.78
Pitch (mm): 1.02

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 70
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 16
Function Busy, Master
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14.2
MOQ 34
Organization 2K x 8
Package Area (mm²) 201.9
Pb Free Category e0
Pitch (mm) 1.02
Pkg. Dimensions (mm) 14.2 x 14.22 x 1.78
Pkg. Type LCC
Published No
Qty. per Carrier (#) 34
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 1.78
Width (mm) 14.22

Description

The 5962-87002 (7132/42) is a high-speed 2K x 8 dual-port static RAM designed to be used as a stand-alone 8-bit dual-port RAM or as a "MASTER" dual-port RAM together with a "SLAVE" dual-port in 16-bit-or-more word width systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode. 

Military grade product in compliance with MIL-PRF-38535 QML.