Skip to main content
Low Skew 1 to 4 Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)2.5V, 3.3V, 5V
FunctionBuffer
Input Freq (MHz)5 - 27
Input TypeCrystal
Inputs (#)1
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)5 - 27
Output Skew (ps)50
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V, 5V
Outputs (#)4
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Width (mm)3.9

Description

The 556-04 is a low-skew, crystal input compatible clock buffer with oscillator. This device offers the lowest skew. See the 552-02 for a 1-to-8 low skew buffer. For more than eight outputs see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL-based low-skew output devices. Contact us for all of your clocking needs.