Skip to main content
Renesas Electronics Corporation
Quad LVDS Oscillator/Buffer

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)2.5
FunctionBuffer
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)5
MOQ96
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)25 - 25
Output TypeLVDS
Output Voltage (V)2.5
Outputs (#)4
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Carrier (#)96
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 556-03 is a clock oscillator with quad LVDS outputs. Using a standard 25MHz crystal, no additional external components are required to generate quad LVDS outputs at 25MHz. This product is intended for clock generation. It has low output jitter (variation in the output period), but input-to-output skew and jitter are not defined nor guaranteed.