Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 60V 84A 5.3Mohm Mp-25Zk/To-263

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZK
Pkg. Code:pkg_7562
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5500
ID (A)84
Lead CompliantNo
Length (mm)10
MOQ800
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)146
Pkg. TypeMP-25ZK
Qg typ (nC)96
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.3
RDS (ON) (Max) @4.5V (mohm)6.5
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)9

Description

The 2SK3899-ZK is a Nch Single Power Mosfet 60V 84A 5.3Mohm Mp-25Zk/To-263.