Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 250V 6A 700Mohm To-220Ab

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)450
ConfigurationBuilt-In SBD
ID (A)6
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220AB
Qg typ (nC)17
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)800
RDS (ON) (Max) @4.5V (mohm)700
Tape & ReelNo
VDSS (Max) (V)250
VGSS (V)10
Vgs (off) (Max) (V)1.5

Description

The 2SK3736 is a Nch Single Power Mosfet 250V 6A 700Mohm To-220Ab.