Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)8
Lead CompliantNo
MOQ1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. TypeMP-3Z
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)430
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)200

Description

The 2SK3635-Z is a Switching N-Channel Power Mosfet.