Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (2SK3483(1)-S27-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeTube
Channels (#)1
Ciss (Typical) (pF)2300
ID (A)28
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)40
Pkg. TypeMP-3
Qg typ (nC)49
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)52
RDS (ON) (Max) @4.5V (mohm)59
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 100V 28A 52mohm MP-3/TO-251 Automotive