Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 100V 50A 31Mohm Mp-25/To-220Ab

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3600
ID (A)50
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)1.5
Pkg. TypeMP-25
Qg typ (nC)74
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)31
RDS (ON) (Max) @4.5V (mohm)36
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)8

Description

The 2SK3480 is a Nch Single Power Mosfet 100V 50A 31Mohm Mp-25/To-220Ab.