Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (2SK3431(0)-S12-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeTube
Channels (#)1
Ciss (Typical) (pF)6100
ID (A)83
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)100
Pkg. TypeMP-25
Qg typ (nC)110
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.6
RDS (ON) (Max) @4.5V (mohm)8.9
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)8

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 40V 83A 5. 6mohm MP-25/TO-220AB Automotive