Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (2SK3430-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)2800
ID (A)80
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)84
Pkg. TypeMP-25
Qg typ (nC)50
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)7.3
RDS (ON) (Max) @4.5V (mohm)15
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Width (mm)8

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 40V 80A 7. 3mohm MP-25/TO-220AB Automotive