Skip to main content
Nch Single Power Mosfet 60V 83A 0.0058Mohm Mp-25Z/To-220Smd

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25Z
Pkg. Code:pkg_7560
Lead Count (#):3
Pkg. Dimensions (mm):10 x 8.5 x 4.8
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)83
Lead CompliantNo
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. Dimensions (mm)10 x 8 x 4.8
Pkg. TypeMP-25Z
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.8
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.8
VDSS (Max) (V)60
Width (mm)8

Description

The 2SK3355-Z is a Nch Single Power Mosfet 60V 83A 0.0058Mohm Mp-25Z/To-220Smd.