Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-45F
Pkg. Code:
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1270
ID (A) 10
Lead Compliant No
MOQ 1000
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 40
Pkg. Type MP-45F
Qg typ (nC) 20
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 850
Tape & Reel No
VDSS (Max) (V) 500
VGSS (V) 30
Vgs (off) (Max) (V) 3.5

Description

The 2SK3326B is a Switching N-Channel Power Mosfet.