Skip to main content
Switching N Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)7.5
Lead CompliantNo
Length (mm)10
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-25
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1200
Tape & ReelNo
VDSS (Max) (V)600
Width (mm)8

Description

The 2SK3116B is a Switching N Channel MOSFET.