Skip to main content
Renesas Electronics Corporation
N Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)600
ConfigurationBuilt-In SBD
ID (A)8
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)100
Pkg. TypeTO-3P
Qualification LevelIndustrial
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)180
VGSS (V)20
Vgs (off) (Max) (V)1.45

Description

Low frequency power amplifier, Complementary pair with 2SJ351, 2SJ352.