Skip to main content
Nch Single Power Mosfet 60V 0.5A 1700Mohm Upak/Sc-62

Package Information

CAD Model: View CAD Model
Pkg. Type: UPAK
Pkg. Code: pkg_1125
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 33
Configuration Built-In SBD
ID (A) 0.5
Lead Compliant No
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1
Pkg. Type UPAK
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 1700
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 2500
RDS (ON) (Typical) @ 10V / 8V (mohm) 1300
Tape & Reel No
Thickness (mm) 1.6
VDSS (Max) (V) 60
VGSS (V) 20
Vgs (off) (Max) (V) 2

Description

The 2SK1697 is a Nch Single Power Mosfet 60V 0.5A 1700Mohm Upak/Sc-62.