Skip to main content
Nch Single Power Mosfet 900V 4A 4000Mohm LDPAK(S)-(1)/To-263

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)740
ConfigurationBuilt-In SBD
ID (A)4
Lead CompliantNo
MOQ1000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)60
Pkg. TypeLDPAK(S)-(1)
Price (USD)$9.36
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4000
RDS (ON) (Typical) @ 10V / 8V (mohm)3000
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)900
VGSS (V)30
Vgs (off) (Max) (V)3

Description

The 2SK1528S is a Nch Single Power Mosfet 900V 4A 4000Mohm LDPAK(S)-(1)/To-263.