Skip to main content
Nch Single Power Mosfet 900V 2A 7000Mohm To-220Ab

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)425
ConfigurationBuilt-In SBD
ID (A)2
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)50
Pkg. TypeTO-220AB
Price (USD)$7.33501
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)7000
RDS (ON) (Typical) @ 10V / 8V (mohm)5000
Tape & ReelNo
VDSS (Max) (V)900
VGSS (V)30
Vgs (off) (Max) (V)3

Description

The 2SK1338 is a Nch Single Power Mosfet 900V 2A 7000Mohm To-220Ab.