Skip to main content
Nch Single Power Mosfet 200V 1A 3800Mohm Upak/Sc-62

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)80
ConfigurationBuilt-In SBD
ID (A)1
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1
Pkg. TypeUPAK
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)3800
RDS (ON) (Typical) @ 10V / 8V (mohm)2500
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)200
VGSS (V)20
Vgs (off) (Max) (V)4

Description

The 2SK1334 is a Nch Single Power Mosfet 200V 1A 3800Mohm Upak/Sc-62.