Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)3300
ID (A)-45
Lead CompliantNo
Lead Count (#)3
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)70
Pkg. TypeMP-25
Qg typ (nC)63
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)30
RDS (ON) (Max) @4.5V (mohm)43
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

Support is limited to customers who have already adopted these products.

Pch Single Power MOSFET -60V -45A 30mohm TO-220AB Automotive