Skip to main content
Silicon P Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)800
ConfigurationBuilt-In SBD
ID (A)-8
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)100
Pkg. TypeTO-3P
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)12
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)-180
VGSS (V)20
Vgs (off) (Max) (V)-1.45

Description

The 2SJ351 is a Silicon P Channel MOSFET.