Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)16
ID (A)-0.1
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. TypeUSM
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)100000
RDS (ON) (Max) @4.5V (mohm)25000
Tape & ReelNo
Thickness (mm)0.9
VDSS (Max) (V)-30
VGSS (V)7
Vgs (off) (Max) (V)-2.3

Description

Support is limited to customers who have already adopted these products.