Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC2885-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A)2
IC @25 °C (A)2
Lead CompliantNo
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)15
Tape & ReelNo
VCE (sat) (V)1
VCEO (V)200
Vcbo (V)330
Vebo (V)7
hFE20-160

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.