Skip to main content
Renesas Electronics Corporation
Resistance Weld SMD Crystal

Package Information

CAD Model:View CAD Model
Pkg. Type:NA
Pkg. Code:SA2
Lead Count (#):2
Pkg. Dimensions (mm):13.9 x 5.0 x 4.4
Pitch (mm):4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeNA
Lead Count (#)2
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)13.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)69.5
Pb Free Categorye3 Sn
Pitch (mm)4
Pkg. Dimensions (mm)13.9 x 5.0 x 4.4
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)4.4
Width (mm)5

Description

The 278-24.8832-3 resistance weld SMD crystal is for use with Renesas' VCXO-based synchronization PLLs.