Skip to main content
Renesas Electronics Corporation
User Programmable Laser Engine Pixel Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Core Voltage (V)5
Input Freq (MHz)5 - 20
Length (mm)9.9
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)5 - 130
Output SignalingCMOS
Output TypeCMOS
Output Voltage (V)5
Outputs (#)1
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Prog. ClockYes
Prog. InterfaceSerial
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (KHz)5 - 20
Xtal Inputs (#)1

Description

The 1574B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer designed for laser engine applications. Utilizing ICS's advanced CMOS mixedmode technology, the 1574B provides a low cost solution for high-end pixel clock generation for a variety of laser engine product applications. The pixel clock output (PCLK) frequency is derived from the main clock by a programmable resettable divider. Operating frequencies are fully programmable with direct control provided for reference divider, feedback divider and post-scaler.