| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | SOIC |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | No |
| Core Voltage (V) | 5 |
| Input Freq (MHz) | 5 - 20 |
| Length (mm) | 9.9 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq Range (MHz) | 5 - 130 |
| Output Signaling | CMOS |
| Output Type | CMOS |
| Output Voltage (V) | 5 |
| Outputs (#) | 1 |
| Package Area (mm²) | 38.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.5 |
| Prog. Clock | Yes |
| Prog. Interface | Serial |
| Qty. per Carrier (#) | 48 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.5 |
| Width (mm) | 3.9 |
| Xtal Freq (KHz) | 5 - 20 |
| Xtal Inputs (#) | 1 |