Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | SOIC |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | No |
| Core Voltage (V) | 5 |
| Diff. Output Signaling | PECL |
| Input Freq (MHz) | 5 - 20 |
| Length (mm) | 9.9 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq Range (MHz) | 5 - 260 |
| Output Signaling | PECL, CMOS |
| Output Type | PECL, CMOS |
| Output Voltage (V) | 5 |
| Outputs (#) | 3 |
| Package Area (mm²) | 38.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.5 |
| Prog. Clock | Yes |
| Prog. Interface | Serial |
| Qty. per Carrier (#) | 48 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.5 |
| Width (mm) | 3.9 |
| Xtal Freq (KHz) | 5 - 20 |
| Xtal Inputs (#) | 1 |
The 1562B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer. Utilizing ICS's advanced CMOS mixed-mode technology, the 1562B provides a low cost solution for high-end video clock generation. The 1562B has differential video clock outputs (CLK+ and CLK-) that are compatible with industry standard video DAC. Another clock output, LOAD, is provided whose frequency is derived from the main clock by a programmable divider. An additional clock output is available, LD/N2, which is derived from the LOAD frequency and whose modulus may also be programmed. Operating frequencies are fully programmable with direct control provided for reference divider, prescaler, feedback divider and post-scaler. Reset of the pipeline delay on Brooktree RAMDAC?s may be performed under register control. Outputs may also be set to desired states to facilitate circuit board testing.