Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

User Programmable Differential Output Graphics Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DC16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Advanced FeaturesProgrammable Clock, Feedback Input
Chipset ManufacturerBrooktree
Core Voltage (V)5
Feedback InputYes
Input Freq (MHz)20
Input TypeCrystal
Inputs (#)1
Length (mm)9.9
MOQ48
Moisture Sensitivity Level (MSL)1
Output Banks (#)3
Output Freq Range (MHz)260
Output TypeLVCMOS
Output Voltage (V)5
Outputs (#)3
Package Area (mm²)38.6
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Prog. ClockYes
Prog. InterfaceSerial
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The 1562B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer. Utilizing ICS's advanced CMOS mixed-mode technology, the 1562B provides a low cost solution for high-end video clock generation. The 1562B has differential video clock outputs (CLK+ and CLK-) that are compatible with industry standard video DAC. Another clock output, LOAD, is provided whose frequency is derived from the main clock by a programmable divider. An additional clock output is available, LD/N2, which is derived from the LOAD frequency and whose modulus may also be programmed. Operating frequencies are fully programmable with direct control provided for reference divider, prescaler, feedback divider and post-scaler. Reset of the pipeline delay on Brooktree RAMDAC?s may be performed under register control. Outputs may also be set to desired states to facilitate circuit board testing.